IESNA:LM-63-2002
[TEST]P940990
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-827-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19850
TILT=NONE
104 -1 1 37 11 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1810.7 1799.4 1775.6 1755 1749.8 1751.9 1758.1 1769.4 1779.8 1782.9
1783.9 1799.4 1831.4 1884 1971.7 2095.5 2246.1 2427.7 2659.8 2936.4
3250 3633.8 4099.1 4628.4 5198 5809.8 6396.8 6670.3 6269.9 4845.1
2636.1 743.9 228 135.2 77.4 32 0
1810.7 1804.5 1779.8 1759.1 1754 1755 1761.2 1772.5 1781.8 1784.9
1787 1803.5 1834.4 1890.2 1975.8 2100.6 2253.3 2436 2674.3 2950.8
3274.8 3669.9 4153.8 4671.8 5251.6 5878.9 6453.6 6701.2 6207 4736.8
2513.3 697.5 220.8 123.8 72.2 28.9 0
1810.7 1802.5 1778.7 1757.1 1747.8 1748.8 1751.9 1758.1 1762.2 1766.4
1772.5 1790.1 1823.1 1875.7 1962.4 2076.9 2223.4 2396.8 2620.6 2894.1
3235.6 3662.7 4164.1 4721.3 5299.1 5911.9 6490.7 6792 6425.7 5116.4
3037.5 1120.5 299.2 148.6 87.7 34 0
1810.7 1798.3 1775.6 1751.9 1739.5 1736.4 1738.5 1739.5 1739.5 1746.8
1757.1 1776.7 1809.7 1861.3 1935.6 2044.9 2190.4 2367.9 2591.8 2864.1
3233.5 3675.1 4238.4 4873 5523 6160.6 6755.9 7092.2 6906.5 5938.7
4077.5 1972.7 594.3 216.7 105.2 33 0
1810.7 1798.3 1776.7 1751.9 1736.4 1733.3 1735.4 1735.4 1735.4 1743.7
1762.2 1779.8 1807.6 1852 1919.1 2020.2 2166.7 2349.3 2574.2 2861
3239.7 3744.2 4395.3 5166 5958.4 6668.2 7240.8 7604 7647.3 7152.1
5703.5 3430.6 1456.8 371.4 124.8 28.9 0
1810.7 1795.2 1773.6 1748.8 1732.3 1729.2 1732.3 1736.4 1736.4 1744.7
1764.3 1778.7 1800.4 1847.9 1919.1 2020.2 2162.5 2349.3 2578.3 2880.6
3275.8 3818.5 4546.9 5435.3 6337 7120.1 7693.8 8120.9 8383 8215.8
7121.1 4999.9 2394.7 752.1 159.9 37.1 0
1810.7 1798.3 1775.6 1749.8 1733.3 1729.2 1731.3 1735.4 1735.4 1743.7
1762.2 1781.8 1809.7 1855.1 1925.2 2028.4 2172.9 2354.5 2581.4 2868.3
3246.9 3752.5 4406.6 5166 5950.1 6675.4 7273.8 7690.7 7746.4 7201.6
5834.5 3562.6 1400.1 361.1 104.2 27.9 0
1810.7 1800.4 1778.7 1752.9 1736.4 1732.3 1735.4 1738.5 1741.6 1749.8
1763.3 1784.9 1820 1872.6 1947.9 2052.1 2199.7 2379.2 2603.1 2883.7
3255.2 3723.6 4290 4908 5540.5 6179.1 6784.8 7124.2 6892.1 5985.2
4194.1 2016 601.5 226 107.3 33 0
1810.7 1803.5 1780.8 1756 1742.6 1740.6 1744.7 1752.9 1760.2 1767.4
1776.7 1795.2 1831.4 1888.1 1972.7 2089.3 2234.8 2411.2 2632 2899.2
3237.6 3657.6 4149.7 4687.2 5248.5 5855.2 6451.5 6751.8 6436.1 5352.7
3382.1 1328.9 380.7 181.6 97 39.2 0
1810.7 1805.6 1781.8 1757.1 1745.7 1744.7 1751.9 1766.4 1778.7 1786
1793.2 1811.8 1845.8 1903.6 1992.3 2117.1 2269.8 2454.5 2681.5 2956
3273.7 3668.9 4123.9 4634.6 5177.3 5778.8 6351.4 6576.4 6151.3 4774.9
2616.5 788.3 240.4 121.7 65 25.8 0
1810.7 1804.5 1781.8 1757.1 1745.7 1745.7 1752.9 1766.4 1779.8 1786
1792.1 1807.6 1842.7 1897.4 1985.1 2106.8 2258.5 2451.4 2679.5 2939.5
3252.1 3630.7 4083.7 4597.5 5115.4 5716.9 6301.9 6578.4 6219.4 4918.3
2786.8 876 253.8 132.1 68.1 23.7 0
